AVQ is a self-acting flow controller primarily for use in district heating systems. The controller closes when set max. flow is exceeded. The controller has a control valve with adjustable flow restrictor and an actuator with one control diaphragm.
Shows 6 product(s)
AVQ, PN 16, DN 15, Flow rate [m³/h]: 0.06 - 1.4, External Thread, G 3/4 A, Mounting version: Free
AVQ PN16 15/1,6 /0,2 thread flow/retu
AVQ, PN 16, DN 15, Flow rate [m³/h]: 0.08 - 1.8, External Thread, G 3/4 A, Mounting version: Free
AVQ PN16 15/2,5 /0,2 thread flow/retu
AVQ, PN 16, DN 15, Flow rate [m³/h]: 0.09 - 2.7, External Thread, G 3/4 A, Mounting version: Free
AVQ PN16 15/4 /0,2 thread flow/return
AVQ, PN 16, DN 20, Flow rate [m³/h]: 0.1 - 4.5, External Thread, G 1 A, Mounting version: Free
AVQ PN16 20/6,3 /0,2 thread flow/retu
AVQ, PN 16, DN 25, Flow rate [m³/h]: 0.1 - 6, External Thread, G 1 1/4 A, Mounting version: Free
AVQ PN16 25/8 /0,2 thread flow/return
AVQ, PN 16, DN 32, Flow rate [m³/h]: 0.15 - 7.3, External Thread, G 1 3/4 A, Mounting version: Free
AVQ PN16 32/10 /0,2 thread flow/retur