AVPQ is a self-acting differential pressure and flow controller primarily for use in district heating systems. The controller closes on rising differential pressure or when set max. flow is exceeded.The controller has a control valve with adjustable flow restrictor, an actuator with two control diaphragms and handle for differential pressure setting (fixed setting version (available on special request) is without handle).
Shows 12 product(s)
AVPQ, PN 16, DN 15, Flow rate [m³/h]: 0.06 - 0.9, 0.1 bar - 0.5 bar, External Thread, G 3/4 A, Mounting version: Return
AVPQ PN16 15/1,6 0,1-0,5/0,2 thread ret
AVPQ, PN 16, DN 15, Flow rate [m³/h]: 0.08 - 1.4, 0.1 bar - 0.5 bar, External Thread, G 3/4 A, Mounting version: Return
AVPQ PN16 15/2,5 0,1-0,5/0,2 thread ret
AVPQ, PN 16, DN 15, Flow rate [m³/h]: 0.09 - 1.8, 0.1 bar - 0.5 bar, External Thread, G 3/4 A, Mounting version: Return
AVPQ PN16 15/4 0,1-0,5/0,2 thread return
AVPQ, PN 16, DN 20, Flow rate [m³/h]: 0.1 - 2.7, 0.1 bar - 0.5 bar, External Thread, G 1 A, Mounting version: Return
AVPQ PN16 20/6,3 0,1-0,5/0,2 thread ret
AVPQ, PN 16, DN 25, Flow rate [m³/h]: 0.1 - 4.5, 0.1 bar - 0.5 bar, External Thread, G 1 1/4 A, Mounting version: Return
AVPQ PN16 25/8 0,1-0,5/0,2 thread return
AVPQ, PN 16, DN 32, Flow rate [m³/h]: 0.15 - 6, 0.1 bar - 0.5 bar, External Thread, G 1 3/4 A, Mounting version: Return
AVPQ PN16 32/10 0,1-0,5/0,2 thread retur
AVPQ, PN 16, DN 15, Flow rate [m³/h]: 0.06 - 0.9, 0.2 bar - 1 bar, External Thread, G 3/4 A, Mounting version: Return
AVPQ PN16 15/1,6 0,2-1,0/0,2 thread retu
AVPQ, PN 16, DN 15, Flow rate [m³/h]: 0.08 - 1.4, 0.2 bar - 1 bar, External Thread, G 3/4 A, Mounting version: Return
AVPQ PN16 15/2,5 0,2-1,0/0,2 thread retu
AVPQ, PN 16, DN 15, Flow rate [m³/h]: 0.09 - 1.8, 0.2 bar - 1 bar, External Thread, G 3/4 A, Mounting version: Return
AVPQ PN16 15/4 0,2-1,0/0,2 thread return
AVPQ, PN 16, DN 20, Flow rate [m³/h]: 0.1 - 2.7, 0.2 bar - 1 bar, External Thread, G 1 A, Mounting version: Return
AVPQ PN16 20/6,3 0,2-1,0/0,2 thread retu