The Danfoss SLPG/SLIG (PX-F) self-limiting (self-regulating) heating cables with CSA certification provide the solution to basic freeze protection applications. The self-limiting capability of the cable ensures that the output of the cable increase or decrease according to ambient temperature. The cable will maintain its functionality even when shortened. All self-limiting heating cables must be over-temperature protected by a thermostat, as the output will decrease, but never be zero , and be protected by a RCD with a maximum trip current of 30 mA. The outer sheath is highly resistant to harsh environmental conditions and corrosion and it also serves as a protection against mechanical influences.
Shows 5 product(s)
Heating Cables, SLPG, 305 m, Supply voltage [V] AC: 240, 10W/m@10°C, Twin conductor
SLPG-10, 240V, PX-F3 3w/ft Blue 305m
Heating Cables, SLPG, 305 m, Supply voltage [V] AC: 240, 18W/m@10°C, Twin conductor
SLPG-15 PX-F5 5W/ft CSA 240V Black 305m
Heating Cables, SLPG, 305 m, Supply voltage [V] AC: 230, 25W/m@10°C, Twin conductor
SLPG-25 PX-F8 8w/ft Red 305m Drum
Heating Cables, SLPG, 305 m, Supply voltage [V] AC: 230, 33W/m@10°C, Twin conductor
SLPG-33, PX-F10 10w/ft Brown 305m Drum
Heating Cables, SLPG, 1 m, Supply voltage [V] AC: 230, 18W/m@10°C, Twin conductor
ECiceguard 18 Cut-to-length 230V