The EChotwatt is a self-limiting heating cable that is used for temperature maintenanceof hot water supply and other fluids that need to maintain a certain temperature.The self-limiting capability of the cable ensures that the output of the cableincrease or decrease according to ambient temperature. All self-limiting heatingcables must be over-temperature protected by a thermostat, as the output willdecrease, but never be zero , and be protected by a RCD with a maximum tripcurrent of 30 mA.EChotwatt ensures hot water in all taps and savings when circulation of the wholepipe system is unnecessary
Shows 6 product(s)
Heating Cables, EChotwatt, 7W/m@45°C, 305 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water
Heating Cables, EChotwatt, 9W/m@55°C, 305 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water
Heating Cables, EChotwatt, 12W/m@70°C, 305 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water
Heating Cables, EChotwatt, 7W/m@45°C, 1 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Domestic hot water
Heating Cables, EChotwatt, 9W/m@55°C, 1 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Domestic hot water
Heating Cables, EChotwatt, 12W/m@70°C, 1 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Domestic hot water