The CCMT Light is an electrically operated valve designed specifically for operation in CO2 systems. The CCMT Light valve concept is designed to fulfill global refrigeration requirements. The valve is capable of functioning either as a pressure regulator for the gascooler or as a gas bypass valve with back-pressure regulation in transcritical applications.
Shows 15 product(s)
Electric regulating valve, CCMT 3L, 3/8 in
Refrigerants: R744, Kv value [m³/h]: 0.26, Max. Working Pressure [bar]: 130, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 3L, 1/2 in
Refrigerants: R744, Kv value [m³/h]: 0.26, Max. Working Pressure [bar]: 130, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 3L, 5/8 in
Refrigerants: R744, Kv value [m³/h]: 0.26, Max. Working Pressure [bar]: 140, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 5L, 3/8 in
Refrigerants: R744, Kv value [m³/h]: 0.48, Max. Working Pressure [bar]: 130, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 5L, 1/2 in
Refrigerants: R744, Kv value [m³/h]: 0.48, Max. Working Pressure [bar]: 130, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 5L, 5/8 in
Refrigerants: R744, Kv value [m³/h]: 0.48, Max. Working Pressure [bar]: 140, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 8L, 1/2 in
Refrigerants: R744, Kv value [m³/h]: 0.8, Max. Working Pressure [bar]: 130, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 8L, 5/8 in
Refrigerants: R744, Kv value [m³/h]: 0.8, Max. Working Pressure [bar]: 140, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 8L, 7/8 in
Refrigerants: R744, Kv value [m³/h]: 0.8, Max. Working Pressure [bar]: 140, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 3L, 7/8 in
Refrigerants: R744, Kv value [m³/h]: 0.26, Max. Working Pressure [bar]: 140, Packing format: Multi pack, Quantity per packing format: 9