Actuator types ICAD 600A and 1200A are dedicated for use with ICM motor operated valves. There are only two sizes of ICAD actuators that cover the range of valves from ICM 20 to ICM 150. The ICAD is controlled via a modulating analogue signal (e.g. 4 – 20 mA / 2 – 10 V) or a digital ON / OFF signal. ICAD incorporates an advanced MMI (Man Machine Interface), including continuous display of Opening Degree, which gives the user a very advanced and flexible setup procedure that can meet many different applications
Shows 1 product(s)
Actuator, ICAD 600A-TS
Product Type: ICAD 600A-TS, Used for product: ICMTS 20B66; ICMTS 20B; ICMTS 20A; ICMTS 20C; ICMTS 20 A33