Show more
CPCE

Shows 5 product(s)

034N0081

Hot gas bypass regulator, CPCE 12

Inlet size [mm]: 12, Inlet connection type: Flare, Outlet size [mm]: 12.00, Outlet connection type: Flare, 0 bar - 6 bar, Max. Working Pressure [bar]: 28

034N0082

Hot gas bypass regulator, CPCE 12

Inlet size [mm]: 12, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF, 0 bar - 6 bar, Max. Working Pressure [bar]: 28

034N0083

Hot gas bypass regulator, CPCE 15

Inlet size [mm]: 16, Inlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: Solder, ODF, 0 bar - 6 bar, Max. Working Pressure [bar]: 28

034N0084

Hot gas bypass regulator, CPCE 22

Inlet size [mm]: 22, Inlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Outlet connection type: Solder, ODF, 0 bar - 6 bar, Max. Working Pressure [bar]: 28

034N0090

Hot gas bypass regulator, CPCE 15

Inlet size [mm]: 16, Inlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: Solder, ODF, 0 bar - 6 bar, Max. Working Pressure [bar]: 28

View: