Shows 1 product(s)

061N3001

Check valve, BCV, Max. Working Pressure [bar]: 41.5

Inlet connection type: Solder, ODF, Inlet size [mm]: 16, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Direction: Straightway, Packing format: Industrial pack