AS-CX06 / AS-UI Snap-on / AS-UI Cover kit / AS-Side / AS-DIN Side

Show more
AS-CX06 / AS-UI Snap-on / AS-UI Cover kit / AS-Side / AS-DIN Side

Shows 6 product(s)

080G6000

Program. controller, 6 relays, AS-CX06 Pro+

Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: 2xETHERNET; 2xRS485; USB-C; RJ11 (CAN) to User Interface; CAN-FD, Digital inputs (DI) [pc]: 12, Analog inputs (AI) [pc]: 10, Digital outputs (DO) [pc]: 6, Analog outputs (AO) [pc]: 3, Packing format: Single pack

080G6002

Program. controller, 6 relays, AS-CX06 Pro

Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: 2xETHERNET; 2xRS485; USB-C; RJ11 (CAN) to User Interface; CAN-FD, Digital inputs (DI) [pc]: 12, Analog inputs (AI) [pc]: 10, Digital outputs (DO) [pc]: 6, Analog outputs (AO) [pc]: 3, Packing format: Single pack

080G6004

Program. controller, 6 relays, AS-CX06 Mid+

Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: 2xRS485; USB-C; RJ11 (CAN) to User Interface; CAN-FD, Digital inputs (DI) [pc]: 12, Analog inputs (AI) [pc]: 10, Digital outputs (DO) [pc]: 6, Analog outputs (AO) [pc]: 3, Packing format: Single pack

080G6006

Program. controller, 6 relays, AS-CX06 Mid

Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: 2xRS485; USB-C; RJ11 (CAN) to User Interface; CAN-FD, Digital inputs (DI) [pc]: 12, Analog inputs (AI) [pc]: 10, Digital outputs (DO) [pc]: 6, Analog outputs (AO) [pc]: 3, Packing format: Single pack

080G6008

Program. controller, 6 relays, AS-CX06 Lite

Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: 1xRS485; USB-C; RJ11 (CAN) to User Interface; CAN-FD, Digital inputs (DI) [pc]: 12, Analog inputs (AI) [pc]: 10, Digital outputs (DO) [pc]: 6, Analog outputs (AO) [pc]: 3, Packing format: Single pack

080G6016

Display, AS-UI Snap-on

Function: User Interface, Packing format: Single pack, Quantity per packing format: 1

View: