The AK-PC 710 is a comprehensive regulating unit designed for capacity control of compressors and condensers in refrigeration systems. It ensures optimal operation by maintaining energy-efficient pressure conditions through precise control of both suction and condensing pressures. The controller is equipped with multiple advanced features, including capacity control for up to six compressors and six fans, speed regulation, safety monitoring, and alarm management. It also supports floating reference regarding outside temperature, ensuring stable and efficient system performance. The AK-PC 710 is ideal for applications requiring robust and reliable control solutions.
Shows 1 product(s)
Pack controller, AK-PC 710
Function: Fixed IO connections, Supply voltage [V] AC: 24, Communication type: RS232; LON RS485, Packing format: Single pack, Quantity per packing format: 1