Shows 27 product(s)

114B16150

Bock Semi-Hermetic Condensing Unit , SHGX34e/215-4 SPB

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16150

114B16152

Bock Semi-Hermetic Condensing Unit , SHGX34e/315-4 SPB

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16152

114B16153

Bock Semi-Hermetic Condensing Unit , SHGX34e/380-4 SPB

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16153

114D16130

Bock Semi-Hermetic Condensing Unit , SHGX34e/215-4 P&P

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16130

114D16131

Bock Semi-Hermetic Condensing Unit , SHGX34e/255-4 P&P

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16131

114D16132

Bock Semi-Hermetic Condensing Unit , SHGX34e/315-4 P&P

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16132

114D16133

Bock Semi-Hermetic Condensing Unit , SHGX34e/380-4 P&P

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16133

114D16134

Bock Semi-Hermetic Condensing Unit , SHGX34e/215-4 SP&P

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16134

114D16135

Bock Semi-Hermetic Condensing Unit , SHGX34e/255-4 SP&P

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16135

114D16136

Bock Semi-Hermetic Condensing Unit , SHGX34e/315-4 SP&P

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16136

Visualizar: