Shows 182 product(s)
Strainers, FIA 15
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Strainers, FIA 15
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Strainers, FIA 15
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Strainers, FIA 15
Connection material: Steel, Inlet connection type: Socket weld, Max. Working Pressure [bar]: 52
Strainers, FIA 15
Connection material: Steel, Inlet connection type: NPT, Max. Working Pressure [bar]: 52
Strainers, FIA 15
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Strainers, FIA 15
Connection material: Steel, Inlet connection type: Socket weld, Max. Working Pressure [bar]: 52
Strainers, FIA 15
Connection material: Steel, Inlet connection type: NPT, Max. Working Pressure [bar]: 52