ICM and ICAD 600A / ICAD 1200A

Show more
ICM and ICAD 600A / ICAD 1200A

Shows 165 product(s)

027H1020

Motor operated valve, ICM 20-A, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.6

027H1021

Motor operated valve, ICM 20-B, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 2.4

027H1022

Motor operated valve, ICM 20-C, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 4.6

027H1025

Motor operated valve, ICM 20-C, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 4.6

027H1030

Motor operated valve, ICM 20-A, Steel

Outlet connection size [mm]: 20, Inlet connection size [mm]: 20, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.6

027H1031

Motor operated valve, ICM 20-B, Steel

Outlet connection size [mm]: 20, Inlet connection size [mm]: 20, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 2.4

027H1032

Motor operated valve, ICM 20-C, Steel

Outlet connection size [mm]: 20, Inlet connection size [mm]: 20, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 4.6

027H1035

Motor operated valve, ICM 20-A, Steel

Outlet connection size [mm]: 20, Inlet connection size [mm]: 20, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.6

027H1036

Motor operated valve, ICM 20-B, Steel

Outlet connection size [mm]: 20, Inlet connection size [mm]: 20, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 2.4

027H1040

Motor operated valve, ICM 20-A, Steel

Outlet connection size [mm]: 20, Inlet connection size [mm]: 20, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Kv value [m³/h]: 0.6

View: