Sensor set, Contents of set: 3-elements, Danfoss Redia®, RA-FN, RLV-S, DN 10, Angle
015G5153
HOME set with Danfoss Redia® sensor, RA-FN valve and RLV-S lockshield.
HOME set with Danfoss Redia® sensor, RA-FN valve and RLV-S lockshield.
Gross weight | 0.54 Kilogram |
Net weight | 0.466 Kilogram |
Volume | 1.018 Liter |
EAN | 5702424625375 |
Gross weight | 0.54 Kilogram |
Net weight | 0.466 Kilogram |
Volume | 1.018 Liter |
EAN | 5702424625375 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | HOME set with Danfoss Redia® sensor, RA-FN valve and RLV-S lockshield. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
SCIP dossier no. | 43c28e55-0bea-4086-8dfd-4db57f2f538a |
SCIP dossier product name | Redia RA-FN & RLV-S Set |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | Danfoss Redia® + RA-FN + RLV-S |
UK RoHS compliance | Out of scope |
Valve size | DN 10 |
Valve type | RA-FN |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | HOME set with Danfoss Redia® sensor, RA-FN valve and RLV-S lockshield. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
SCIP dossier no. | 43c28e55-0bea-4086-8dfd-4db57f2f538a |
SCIP dossier product name | Redia RA-FN & RLV-S Set |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | Danfoss Redia® + RA-FN + RLV-S |
UK RoHS compliance | Out of scope |
Valve size | DN 10 |
Valve type | RA-FN |