Radiator Valves, RA-N/HC, Hydrocable, UK75/RLV75, Radial, PER 12 mm

013G2292

HC, RA-N, UK75/RLV75-Radial 12 with self-sealing tailpiece

Product details

Gross weight 0.581 Kilogram
Net weight 0.564 Kilogram
Volume 0.352 Liter
EAN 5702425146282

 

Application 2-pipe system
Connection size in PER 12 mm
Connection size out R 1/2
Description HC, RA-N, UK75/RLV75-Radial 12 with self-sealing tailpiece
Design Radial
Differential pressure [bar] [max] 0.6 bar
Differential pressure range [bar] [Max] 0.6 bar
Dimension 15
Flow temperature [°C] [Max] 120 °C
For radiator manufacturers All
In scope of WEEE and contain batteries No
Kv measuring range 0.04 - 0.44
Kv value at setting 1 [m³/h] 0.04 m³/h
Kv value at setting 2 [m³/h] 0.06 m³/h
Kv value at setting 3 [m³/h] 0.1 m³/h
Kv value at setting 4 [m³/h] 0.15 m³/h
Kv value at setting 5 [m³/h] 0.21 m³/h
Kv value at setting 6 [m³/h] 0.28 m³/h
Kv value at setting 7 [m³/h] 0.36 m³/h
Kv value at setting N [m³/h] 0.44 m³/h
Kvs values [m³/h] 0.69 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
SCIP dossier no. 75bcdd73-8c3a-47e1-ad3f-3ec54c869fff
SCIP dossier product name RA-N/-IN HC & RLV-S HC Radial set
Sensor design no sensor
Test pressure [bar] 16 bar
Type RA-N/HC
Valve size UK75/RLV75
Valve type Hydrocable
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality