Thread tailpieces, PN 16, DN 15, R 1/2, External Thread

065Z7010

Taipiece ext.thr.for VMV PN16 DN15 R 1/2

Product details

Gross weight 0.204 Kilogram
Net weight 0.204 Kilogram
Volume 0.289 Liter
EAN 5702421520048

 

Connection size R 1/2
Connection types External Thread
Description Taipiece ext.thr.for VMV PN16 DN15 R 1/2
Diameter [mm] 15 mm
EU RoHS compliance Out of scope
For valve size DN 15
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 3
Pressure class PN 16
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Thread tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality