Complete the configuration by selecting the highlighted options.

Configure product

VLT® Micro Drive

Select your base selections to your new product

General
Required
(FC-) VLT® Micro Drive FC-
(051) 51
(2) 200 - 240 VAC
(E20) (E20) IP20 / Chassis
(SXXX) Latest release std. SW.
(M3) M3-FRAME
(FC-051P2K2S2E20HXBXCXXXSXXX) FC-051P2K2S2E20HXBXCXXXSXXX
(FC-051P2K2S2E20HXBXCXXXSXXX) FC-051P2K2S2E20HXBXCXXXSXXX
(GLBL) Global (Standard)
(3.300) 3.3
(3.000) 3
(Y901) Y901
(3A999.a) 3A999.a
(B902) (B902) Factory DK
(G401) G401