Complete the configuration by selecting the highlighted options.

Configure product

VLT® Micro Drive

Select your base selections to your new product

General
Required
(FC-) VLT® Micro Drive FC-
(051) 51
(2) 200 - 240 VAC
(E20) (E20) IP20 / Chassis
(SXXX) Latest release std. SW.
(M1) M1-FRAME
(FC-051PK37S2E20HXXXCXXXSXXX) FC-051PK37S2E20HXXXCXXXSXXX
(FC-051PK37S2E20HXXXCXXXSXXX) FC-051PK37S2E20HXXXCXXXSXXX
(GLBL) Global (Standard)
(1.400) 1.4
(1.100) 1.1
(Y901) Y901
(3A999.a) 3A999.a
(B902) (B902) Factory DK
(G401) G401