Configure product

Advanced Harmonic Filter

Select your base selections to your new product

General
Required
(OF7P2) Advanced Harmonic Filter OF7P2
(-S) Frequency Converters
(-AF) Air-cooled, forced
(-46) 460 V AC
(-060) 60 Hz
(-40) 400 V AC
(-482A) 482 A
(-060) 60 Hz
(-T1) Thermal switch 145 °C
(-E20) IP20/Open Type
(+P2AX8E) AHF X8 IP20 w/ External Fan
(GLBL) Global (Standard)
(OF7P2-S-AF-46-439A-060-05-T1) OF7P2-S-AF-46-439A-060-05-T1
(-E20) -E20
(293.000) 293
(272.000) 272
(B901) (B901) Factory DK