Configure product

Advanced Harmonic Filter

Select your base selections to your new product

General
Required
(OF7P2) Advanced Harmonic Filter OF7P2
(-S) Frequency Converters
(-AF) Air-cooled, forced
(-46) 460 V AC
(-060) 60 Hz
(-40) 400 V AC
(-251A) 251 A
(-060) 60 Hz
(-T1) Thermal switch 145 °C
(-E20) IP20/Open Type
(+P2AX7I) AHF X7 IP20 w/ Internal Fan
(GLBL) Global (Standard)
(OF7P2-S-AF-46-231A-060-10-T1) OF7P2-S-AF-46-231A-060-10-T1
(-E20) -E20
(140.000) 140
(119.000) 119
(B901) (B901) Factory DK