AMZ 112, 17 m³/h, Rp 1/2

082G5406

AMZ 112, IESL./IZSL., divv. iekš. v., 230V DN15

Product details

Bruto težina 1.011 Kilogram
Neto težina 0.832 Kilogram
Zapremina 3.92 Liter
EAN 5710104079820

 

Alternativni medijum Cirkulaciona voda
Alternativni medijum 2 Mešavina vode i glikola do 50%
Application Domestic and commercial central heating
Application alternative VSP Solar energy plants
Broj portova 2
China RoHS compliance Out of scope
Connection types Internal thread
Contain batteries No
Description AMZ 112 ON/OFF 2-w int th 230V DN15
Diferencijalni pritisak zatvaranja (mešanje) [bar] [Max] 6 bar
Diferencijalni pritisak zatvaranja (preusmeravanje) [bar] [Max] 6 bar
Dozvoljeni medijumi District heating/cooling circulation water
EU RoHS compliance Yes with exemptions
Kvs vrednosti [m³/h] 17 m³/h
Materijal lopte ventila CW 614 N UNI EN 12164
Materijal tela ventila CW 617 N UNI EN 12165
Materijal vretena ventila CW 614 N UNI EN 12164
Nominalni pritisak [bar] 40 bar
Prečnik [mm] 15 mm
Product group Motorized control valves
Radni obrtni momenat [Nm] 5 N-m
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9fa32728-1915-421d-86bc-7b5cdc83b5fe
SCIP dossier product name 082G5406
Spindle position None
Temperatura medija [°C] [Max] 110 °C
Temperatura medija [°C] [Min] 2 °C
Type AMZ 112
Valve size DN 15
Veličina priključka Rp 1/2
Verzija montaže slobodno

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality