Lai saglabātu jūsu konta drošību, ir iniciēta izrakstīšanās procedūra.
Jūsu sesija beigsies pēc
Neaktivitātes dēļ pēdējās 120 minūtēs jūs esat izrakstīts no sistēmas.
The XB is a range of copper brazed plate heat exchangers for use in District Heating (DH) and District Cooling (DC) applications, e.g. domestic hot water production, district heating substation to separate the network from house installation or as pressure breakers. The range consist of numerous individual plate sizes of which several can be delivered with different corrugation depth or pattern, thus ensuring that the optimal heat exchanger can be selected for all applications.
Atrasti 1 produkti