Lai saglabātu jūsu konta drošību, ir iniciēta izrakstīšanās procedūra.
Jūsu sesija beigsies pēc
Neaktivitātes dēļ pēdējās 120 minūtēs jūs esat izrakstīts no sistēmas.
The SONO3500CT is an ultrasonic flow meter especially designed for heating, cooling or combined heating/cooling application in local and district energy systems. In combination with INFOCAL 9 it becomes energy meter for heating or cooling. The SONO 3500CT has been approved according to MID class 2. The approved flow meter consists of a flow sensor pipe, 4 transducers with cables and a transmitter with LCD display.