Lai saglabātu jūsu konta drošību, ir iniciēta izrakstīšanās procedūra.
Jūsu sesija beigsies pēc
Neaktivitātes dēļ pēdējās 120 minūtēs jūs esat izrakstīts no sistēmas.
Many nozzles are satisfactory for spraying liquids,but for a water spray ask for the Danfoss Type HXnozzle.Our exclusive design produces a precisely controlled flow rate and spray angle.The Type HX nozzles were originally designed tomake extra fine atomization and precise controlof flow rates wherever required.Minimum operating pressure is 5 bar, butincreasingly finer droplets result from higheroperating pressure.The HX nozzle emits a finely atomized spray mistsuitable for nearly all humidifying, light wetting,and evaporative cooling application.With our technology we can achieve humidification and cooling without wetting.
Atrasti 1 produkti