Sūkņi dejonizētam ūdenim

Atrasti 16 produkti

180B0019

PAHT pumps, PAHT 20

Flow [gpm] [Max]: 10.9, Flow [l/min] [Max]: 42.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000

180B0020

PAHT pumps, PAHT 25

Flow [gpm] [Max]: 13.5, Flow [l/min] [Max]: 52.2, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2321, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000

180B0021

PAHT pumps, PAHT 32

Flow [gpm] [Max]: 17.8, Flow [l/min] [Max]: 68.5, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2321, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000

180B0029

PAHT pumps, PAHT 6.3

Flow [gpm] [Max]: 4.7, Flow [l/min] [Max]: 18.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000

180B0030

PAHT pumps, PAHT 4

Flow [gpm] [Max]: 2.6, Flow [l/min] [Max]: 10.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000

180B0031

PAHT pumps, PAHT 2

Flow [gpm] [Max]: 1, Flow [l/min] [Max]: 4.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000

180B0032

PAHT pumps, PAHT 10

Flow [gpm] [Max]: 5.2, Flow [l/min] [Max]: 21.6, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000

180B0033

PAHT pumps, PAHT 12.5

Flow [gpm] [Max]: 6.7, Flow [l/min] [Max]: 27.7, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000

180B0077

PAHT pumps, PAHT 3.2

Flow [gpm] [Max]: 1.9, Flow [l/min] [Max]: 7.6, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000

180B0085

PAHT pumps, PAHT 50

Flow [gpm] [Max]: 21.7, Flow [l/min] [Max]: 83.7, Outlet pressure [barg] [Max]: 80, Outlet pressure [psig] [Max]: 1160, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 1000

Skatīt: