Atrasti 18 produkti

180Z0140

Hose

High pressure hose with 2" victualic connections, Operating pressure [barg] [Max]: 83, 1.25 mm, 2.0 in Vic.

180Z0144

Hose

3" LOW PRESSURE HOSE KIT 2.13m 2 x 3"Vic, Operating pressure [barg] [Max]: 10, 2.13 m, 3.0 in Vic.

180Z0167

Hose

High pressure hose with 1½" victaulic connections, Operating pressure [barg] [Max]: 83, 1.16 mm, 1.5 in Vic.

180Z0228

Hose

High-pressure hose with 1" victaulic connections, Operating pressure [barg] [Max]: 83, 0.66 mm, 1.5 in Vic.

180Z0229

Hose

High-pressure hose with 1" victaulic connections, Operating pressure [barg] [Max]: 83, 1.16 mm, 1.5 in Vic.

180Z0252

Hose

3 in low-pressure hosekit with 3in Victaulic20bar, Operating pressure [barg] [Max]: 20, 2.14 m, 3.0 in Vic.

180Z0263

Hose

High-pressure hose with 2" victaulic connections, Operating pressure [barg] [Max]: 83, 1.78 mm, 2.5 in Vic.

180Z0280

Hose

High-pressure hose with 2" victaulic connections, Operating pressure [barg] [Max]: 83, 1 mm, 2.5 in Vic.

180Z0289

Hose

Low Pressure hose kit 2" 2,13m/84", Operating pressure [barg] [Max]: 83, 1000 mm, 2.0 in Vic.

180Z0298

Hose

Low Pressure hose kit with 2" victaulic connections, Operating pressure [barg] [Max]: 10, 2.13 m, 2.0 in Vic.

Skatīt: