Solenoid valve, EVT 2.0, Function: NC

068F0601

Refrigerants: R744, Kv value [m³/h]: 0.1, Max. Working Pressure [bar]: 140, Connection material: Copper, Packing format: Multi pack, Quantity per packing format: 18

Product details

Gross weight 294 Gram
Net weight 240 Gram
Volume 1.183 Liter
EAN 5715162438763

 

Actuator system [mm] 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -104 °F
Body material Brass
China RoHS compliance Out of scope
Coil No
Connection material Copper
Contain batteries No
Cv value [gal/min] 0.1 gal/min
Direction Angleway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Function NC
Identical product 068F0627
Inlet connection type Solder, ODF
Inlet size [in] 3/8 in
Kv value [m³/h] 0.1 m³/h
Lubricants compatibility PAG
POE
Manual operation option No
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
Medium temperature range [°C] [max] 150 °C
Medium temperature range [°C] [min] 0 °C
Medium temperature range [°F] [max] 302 °F
Medium temperature range [°F] [min] -32 °F
Min. PD keep open [bar] 0.4 bar
Min. PD keep open [psi] 5.8 psi
MinODP [bar] 2 bar
MinODP [psi] 29 psi
MOPD[bar/psi] 110 bar/1595 psi Coil Dependen
Orifice size [mm] 2 mm
Outlet connection type Solder, ODF
Outlet size [in] 3/8 in
Packing format Multi pack
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 18 pc
REACH Candidate List substances No
Refrigerants R744
Serviceable Solenoid valve spare parts
Type EVT 2.0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality