Toote konfigureerimine

Advanced Harmonic Filter

Valige oma uue toote baasvalikud

Üldine
Nõutav
(OF7P2) Advanced Harmonic Filter OF7P2
(-S) Frequency Converters
(-AF) Air-cooled, forced
(-46) 460 V AC
(-060) 60 Hz
(-40) 400 V AC
(-85A0) 85 A
(-060) 60 Hz
(-T1) Thermal switch 145 °C
(-E20) IP20/Open Type
(+P2AX4E) AHF X4 IP20 w/ External Fan
(GLBL) Global (Standard)
(OF7P2-S-AF-46-74A0-060-05-T1) OF7P2-S-AF-46-74A0-060-05-T1
(-E20) -E20
(Y901) Y901
(EAR99) EAR99
(109.600) 109,6
(98.000) 98
(B901) (B901) Factory DK