DEVIrail™, Chrome, Supply voltage [V] AC: 230, 40 W
98804958
EL: 8330932
Application: Other heating
Application: Other heating
Gross weight | 2.24 Kilogram |
Net weight | 2.22 Kilogram |
Volume | 23.28 Liter |
EAN | 5703435010952 |
Gross weight | 2.24 Kilogram |
Net weight | 2.22 Kilogram |
Volume | 23.28 Liter |
EAN | 5703435010952 |
Application | Other heating |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Depth [mm] | 125 mm |
Description | DEVIrail™ H40C Chrome 40W 230V |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
Heating output [W] | 40 W |
Height [mm] | 450 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Other RoHS documentation | EAEU RoHS |
Outer sheath colour | Chrome |
Package depth [mm] | 600 mm |
Package height [mm] | 125 mm |
Package width [mm] | 450 mm |
Product description | TOWELRAIL CHROME 40W |
Product group | Other Heating Products |
Supply voltage [V] AC | 230 V |
Type | DEVIrail™ |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Application | Other heating |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Depth [mm] | 125 mm |
Description | DEVIrail™ H40C Chrome 40W 230V |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
Heating output [W] | 40 W |
Height [mm] | 450 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Other RoHS documentation | EAEU RoHS |
Outer sheath colour | Chrome |
Package depth [mm] | 600 mm |
Package height [mm] | 125 mm |
Package width [mm] | 450 mm |
Product description | TOWELRAIL CHROME 40W |
Product group | Other Heating Products |
Supply voltage [V] AC | 230 V |
Type | DEVIrail™ |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |