Coupling and Bell Housing

180Z0606

PAH 50-100, Motor frame Size: IEC 225, 1.26 in, 60 mm

Product details

Gross weight 15.659 Kg
Net weight 9.4 Kg
Volume 207.358 Liter
EAN 5702428795944

 

Application Industrial Water
Description Couplin kit IEC 225 PAH 50-100
For product PAH 50-100
In scope of WEEE and contain batteries No
Motor frame Size IEC 225
Motor shaft diameter [in] 2.36 in
Motor shaft diameter [mm] 60 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.26 in
Pump shaft diameter [mm] 32 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality