APP pumps, APP 17/1500

180B3251

Flow [gpm] [Max]: 73.600, Flow [l/min] [Max]: 283.30, Outlet pressure [barg] [Max]: 70, Outlet pressure [psig] [Max]: 1015, Speed [rpm] [Max]: 1500, Speed [rpm] [Min]: 700, ATEX compliance: No

Product details

Gross weight 105 Kilogram
Net weight 78 Kilogram
Volume 264 Liter
EAN 5715162668139

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
ATEX compliance No
Body material Duplex
China RoHS compliance Out of scope
Country of origin Denmark
Description Pump for sea- or brackish water
Displacement [cm³/rev] 197.5 cm³/rev
Displacement [in³/rev] 12.05 in³/rev
Drain connection size [in] 1/4 in
Drain connection standard BSPP
Drain connection type Thread
EU RoHS compliance Out of scope
Flow [gpm] [Max] 73.6 gal/min
Flow [gpm] [Min] 32.5 gal/min
Flow [l/min] [Max] 283.3 l/min
Flow [l/min] [Min] 125.3 l/min
Flow [m³/h] [Max] 17 m³/h
Flow [m³/h] [Min] 7.5 m³/h
In scope of WEEE and contain batteries No
Inlet connection size (metric) M52
Inlet connection standard Metric
Inlet connection type Thread
Inlet pressure [barg] [Max] 5 barg
Inlet pressure [barg] [Min] 2 barg
Inlet pressure [psig] [Max] 72.5 psig
Inlet pressure [psig] [Min] 29 psig
Inlet pressure peak [barg] [Max] 10 barg
Inlet pressure peak [psig] [Max] 145 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °C
Media temperature [°F] [Min] 36 °C
Outlet connection size (metric) M52
Outlet connection standard Metric
Outlet connection type Thread
Outlet pressure [barg] [Max] 70 barg
Outlet pressure [barg] [Min] 10 barg
Outlet pressure [psig] [Max] 1015 psig
Outlet pressure [psig] [Min] 145 psig
Outside dimensions of packaging LxWxH [in] 22x13,2x18,3
Outside dimensions of packaging LxWxH [mm] 562x336x466
Product description APP pumps
Product group Pump
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 84 dBA
Speed [rpm] [Max] 1500 rpm
Speed [rpm] [Min] 700 rpm
Speed continuous [rpm] [Min] 700 rpm
Type APP 16-19+22
Type designation APP 17/1500
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality