Ambient temperature [°C] [max] |
50 °C |
Ambient temperature [°C] [min] |
0 °C |
Ambient temperature [°F] [max] |
122 °F |
Ambient temperature [°F] [min] |
32 °F |
ATEX compliance |
Ex II 2G cb T6 / Ex II 3G c T6 |
Body material |
Duplex |
China RoHS compliance |
Out of scope |
Country of origin |
Denmark |
Description |
APP 6.5 Ex |
Displacement [cm³/rev] |
63.3 cm³/rev |
Displacement [in³/rev] |
3.86 in³/rev |
Drain connection size (metric) |
M6 |
Drain connection standard |
Metric |
Drain connection type |
Thread |
EU RoHS compliance |
Out of scope |
Flow [gpm] [Max] |
27.8 gal/min |
Flow [gpm] [Min] |
9.7 gal/min |
Flow [l/min] [Max] |
107.2 l/min |
Flow [l/min] [Min] |
37.5 l/min |
Flow [m³/h] [Max] |
6.4 m³/h |
Flow [m³/h] [Min] |
2.2 m³/h |
In scope of WEEE and contain batteries |
No |
Inlet connection size (metric) |
M42 |
Inlet connection standard |
Metric |
Inlet connection type |
Thread |
Inlet pressure [barg] [Max] |
5 barg |
Inlet pressure [barg] [Min] |
0.5 barg |
Inlet pressure [psig] [Max] |
72.5 psig |
Inlet pressure [psig] [Min] |
7.3 psig |
Inlet pressure peak [barg] [Max] |
5 barg |
Inlet pressure peak [psig] [Max] |
73 psig |
Media temperature [°C] [Max] |
50 °C |
Media temperature [°C] [Min] |
2 °C |
Media temperature [°F] [Max] |
122 °C |
Media temperature [°F] [Min] |
36 °C |
Outlet connection size (metric) |
M42 |
Outlet connection standard |
Metric |
Outlet connection type |
Thread |
Outlet pressure [barg] [Max] |
83 barg |
Outlet pressure [barg] [Min] |
20 barg |
Outlet pressure [psig] [Max] |
1200 psig |
Outlet pressure [psig] [Min] |
290 psig |
Outside dimensions of packaging LxWxH [in] |
14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] |
380x300x300 |
Product description |
APP pumps |
Product group |
Pump |
REACH Candidate List substances |
No |
Seal Material |
NBR |
Serviceable |
Yes |
Sound pressure level [dB(A)] |
78 dBA |
Speed [rpm] [Max] |
1800 rpm |
Speed [rpm] [Min] |
700 rpm |
Speed continuous [rpm] [Min] |
700 rpm |
Type |
APP 5.1-10.2 |
Type designation |
APP 6.5 Ex |
UK RoHS compliance |
Out of scope |