Hand operated regulating valve, REG-SB 10, Steel

148B5103

Outlet connection size [mm]: 10, Inlet connection size [mm]: 10, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.6, Max. Working Pressure [bar]: 52, Equipment: Cap

Product details

Gross weight 0.606 Kilogram
Net weight 0.466 Kilogram
Volume 1.801 Liter
EAN 5702428472241

 

Approval CE
CRN
EAC
LLC CDC TYSK
UKCA
Body material Steel
Brand SVL Flexline
CE evaluated Yes
China RoHS compliance Out of scope
Colour Paint Reddish brown
Connection material Steel
Connection standard EN 10220
Contain batteries No
Cv value [gal/min] 0.7 gal/min
Direction Angleway
Equipment Cap
EU RoHS compliance Yes with exemptions
Flow area [in2] 0.024 in²
Flow area [mm2] 16 mm²
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
2
Inlet connection size [in] 3/8 in
Inlet connection size [mm] 10 mm
Inlet connection type Butt weld
Kv value [m³/h] 0.6 m³/h
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Neck Standard
Outlet connection size [in] 3/8 in
Outlet connection size [mm] 10 mm
Outlet connection type Butt weld
Packing format Single pack
Parts Program name REG-SA / REG-SB
PED category Art. 4, par. 3
Product accessories SVL Flexline accessories
Product description Hand Regulating Valve
Product group Shut-off and regulating valves
Product Name Description Hand operated regulating valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R290
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R600
R600a
R717
R744
R507A
R1234yf
R1234ze(E)
R125
R152a
R227ea
R236fa
R245fa
R32
R407H
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R512A
R513A
R513B
R515A
R515B
R516A
R170
R452C
SCIP dossier no. 33927da5-9b68-41e6-865e-1ca6d2815b8e
SCIP dossier product name REG-SA REG-SB
Serviceable SVL Flexline spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -76 °F
Type REG-SB 10
Valve version Standard version

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality