Thermostats, DEVIreg™ Room, Sensor type: Room + Floor, 16 A

140F1161

EL: 2605106

Temperature - floor [°C]: 4 - 45, Temperature - room [°C]: 4 - 35, Display type: LED, Application: Floor heating

Product details

Gross weight 204 Gram
Net weight 153 Gram
Volume 0.722 Liter
EAN 5703466250389

 

1 Primary battery SUM weight Kg 0
1 Primary battery weight Kg 0
2-pole switch No
Ambient temperature [°C] [max] 35 °C
Ambient temperature [°C] [min] 0 °C
Application Floor heating
Approval CE
UkrTEST
EAC
Ball pressure test temperature [°C] 75 °C
Battery backup Yes
Battery qty 1
Battery type or Name Supercapacitor
CE evaluated Yes
Certification company Intertek Semko
UkrTEST
EAC
Colour White RAL 9010
Compatible foreign sensor type Yes
Compatible frame system Yes
Contain batteries Yes
Depth [mm] 24 mm
Description DEVIreg Room
DIN mounting No
Display (Yes/No) No
Display type LED
Element IP Class 21
Frost protection [°C] 5 °C
Height [mm] 85 mm
In scope of WEEE Yes
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Package depth [mm] 95 mm
Package height [mm] 80 mm
Package width [mm] 95 mm
Pollution degree 2
Product description DEVIreg™ Room
Product group Thermostats
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Lead monoxide (PbO, CAS no. 1317-36-8)
Regulation type PWM
Relay switch 1-pole
Resistive load max [A] 16 A
SCIP dossier no. 3e069a1c-935f-4345-8c30-943c89141ca8
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type Room + Floor
Software class A
Standby power consumption [W] [Max] 0.2 W
Storage temperature [°C] [Max] 60 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 4 °C
Temperature - room [°C] [Max] 35 °C
Temperature - room [°C] [Min] 4 °C
Temperature max. limiter [°C] [Max] 35 °C
Temperature max. limiter [°C] [Min] 5 °C
Temperature min. limiter [°C] [Max] 35 °C
Temperature min. limiter [°C] [Min] 4 °C
Terminal cable size max [mm²] 2 x 2.5
Type DEVIreg™ Room
UL evaluated Out of scope
UNSPSC CODE 41112209
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 85 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality