FC-302N250T5E5MH4XGR7XXSXXXXAXBXCXXXXDX

134H3265

Frequency converter
FC-302N250T5E5MH4XGR7XXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(N250) 250 KW / 350 HP, Three phase
380 - 500 VAC, IP54/Type 12+main shield
RFI class A1 (C2)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB 3C3 + Ruggedised, Fuse
Latest release std. SW.
Frame: D2H
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302N250T5E5MH4XGR7XXSXXXXAXBXCXXXXDX

Product details

Gross weight 154 kg
Net weight 139 kg
Volume 0 l
EAN 5710107683673

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N250 (N250) 250 KW / 350 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB R Coated PCB 3C3 + Ruggedised
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D2H D2H
Typecode Part 1 FC-302N250T5E5MH4XGR
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 250
Power 110% (NO) [KW] 315
Height [mm] 1060,0
Width w/ no C options [mm] 420,0
Depth [mm] 378,0
Depth with Option A/B [mm] 378,0
kVA 333
Power Loss NO [W] 6674
Power Loss NO [W] 5714
Power Loss HO [W] 5004
Power Loss HO [W] 4458
Continuous Current (NO) [A] 588
Intermittent Current (NO) [A] 647
Continuous Current (NO) [A] 535
Intermittent Current (NO) [A] 588
Continuous Current (HO) [A] 480
Intermittent Current (HO) [A] 720
Continuous Current (HO) [A] 443
Intermittent Current (HO) [A] 664
Calculated Gross Weight [kg] 125.3
Calculated Net Weight [kg] 125
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N250T5E5MH4XGR
Modelcode02 7XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality