IC2-30FA3N04-12A0E20F2-000060938

132L6134

iC2-30, Frequency converter air cooled
IC2-30FA3N04-12A0E20F2+ACBC
Three-phase, 380-480 V AC
12.0 A, 5.5 kW/7.5 HP,IP20/Open type
C2 category, Integrated brake chopper
Frame: MA03a
Other options according to model code

Model code: IC2-30FA3N04-12A0E20F2+ACBC

Product details

Gross weight 3.9 kg
Net weight 3.1 kg
Volume 0 l
EAN 5714853456765

iC2-Micro Frequency Converter - IC2MICRO

Product View (Switch) GLBL Global (Standard)
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Product type 3N Three-phase
Mains Voltage 04 380-480 V AC
Current Rating -12A0 12.0 A
Protection Rating E20 IP20/Open type
EMC Category F2 C2 category
Integrated brake chopper +ACBC Integrated brake chopper
Product series +DAMI iC2-Micro
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA03A MA03a
Power Rating 5K5 5.5 kW/7.5 HP
Typecode Part 1 IC2-30FA3N04-12A0E20F2
Typecode Part 2 -000060938
Product Catalog NO_VIEW NO VIEW
Modelcode01 IC2-30FA3N04-12A0E20F2
Modelcode02 +ACBC
Calculated Net Weight [kg] 3
Calculated Gross Weight [kg] 3.3
Salescode part 1 IC2-30FA3N04-12A0E20F2
Salescode part 2 +ACBC
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality