IC2-30FA3N04-09A0E20F4-000060925

132L6121

iC2-30, Frequency converter air cooled
IC2-30FA3N04-09A0E20F4+ACBC
Three-phase, 380-480 V AC
9.0 A, 4.0 kW/5 HP,IP20/Open type
C4 category, Integrated brake chopper
Frame: MA02a
Other options according to model code

Model code: IC2-30FA3N04-09A0E20F4+ACBC

Product details

Gross weight 2.3 kg
Net weight 1.6 kg
Volume 0 l
EAN 5714853456475

iC2-Micro Frequency Converter - IC2MICRO

Product View (Switch) GLBL Global (Standard)
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Product type 3N Three-phase
Mains Voltage 04 380-480 V AC
Current Rating -09A0 9.0 A
Protection Rating E20 IP20/Open type
EMC Category F4 C4 category
Integrated brake chopper +ACBC Integrated brake chopper
Product series +DAMI iC2-Micro
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA02A MA02a
Power Rating 4K0 4.0 kW/5 HP
Typecode Part 1 IC2-30FA3N04-09A0E20F4
Typecode Part 2 -000060925
Product Catalog NO_VIEW NO VIEW
Modelcode01 IC2-30FA3N04-09A0E20F4
Modelcode02 +ACBC
Calculated Net Weight [kg] 1.6
Calculated Gross Weight [kg] 1.9
Salescode part 1 IC2-30FA3N04-09A0E20F4
Salescode part 2 +ACBC
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality