7DP-118060-000049454

132L0038

NXP11806-A0T0SSG-A1A3B4B800+FL21+DNOT
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1180 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: 3Pt100, +24 V/EXT+24 V
E Slot: No board
Manual: English
Frame 13
B Slot: 1RO(NO/NC),1RO(NC), therm

Other options according to Model code

Model code: NXP11806-A0T0SSG-A1A3B4B800+FL21+DNOT

Product details

Gross weight 707 kg
Net weight 706 kg
Volume 0 l
EAN 5714853393046

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 1180 1180 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A3 1RO(NO/NC),1RO(NC), therm
Option Slot C B4 AI,2AO(mA,isol),+24V/EXT
Option Slot D B8 3Pt100, +24 V/EXT+24 V
Option Slot E 00 No board
Firmware language package +FL21 UK,FI,SE,DK,DE;Nordic
Documentation Level +DNOT No manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR13 Frame 13
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-118060
Typecode Part 2 -000049454
Salestext FR1311806-0T
Modelcode01 NXP11806-A0T0SSG-
Modelcode02 A1A3B4B800
Modelcode03 +FL21
Modelcode05 +DNOT
Calculated Net Weight [kg] 692
Calculated Gross Weight [kg] 693
Motor Power Low Overload [kW] 1150
Motor Power High Overload [kW] 1000
Continuous Current (NO) [A] 1180
Continuous Current (HO) [A] 1030
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-118060
check if complete OK
Salescode part 2 A1A3B4B800
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality