7DP-052050-000049444

132L0034

NXP05205-A0T1NSG-A1A2000000+FL21+DNOT
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 520 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 10
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP05205-A0T1NSG-A1A2000000+FL21+DNOT

Product details

Gross weight 124 kg
Net weight 123 kg
Volume 0 l
EAN 5714853393008

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0520 520 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 1 Integrated Brake chopper
Electrical Modification N 6-puls No choke for Spare unit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL21 UK,FI,SE,DK,DE;Nordic
Documentation Level +DNOT No manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR10 Frame 10
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-052050
Typecode Part 2 -000049444
Salestext FR1005205-0T
Modelcode01 NXP05205-A0T1NSG-
Modelcode02 A1A2000000
Modelcode03 +FL21
Modelcode05 +DNOT
Calculated Net Weight [kg] 123
Calculated Gross Weight [kg] 124
Motor Power Low Overload [kW] 250
Motor Power High Overload [kW] 250
Dimensions WxHxD [mm] 500X1165X506
Continuous Current (NO) [A] 520
Continuous Current (HO) [A] 460
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-052050
check if complete OK
Salescode part 2 A1A2000000
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality