FC-051P1K5S2E20H3BXCXXXSXXX

132F0005

EL: 3884370

Frequency Converter
FC-051P1K5S2E20H3BXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
(P1K5) 1.5 KW / 2.0 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M2-FRAME
Other options according to Model code

Model code: FC-051P1K5S2E20H3BXCXXXSXXX
Re-configure

Product details

Gross weight 2.03 Kilogram
Net weight 1.9 Kilogram
Volume 4.612 Liter
EAN 5702427357471

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Micro Drive FC-
Micro Drive Series 051 51
Power Rating P1K5 (P1K5) 1.5 KW / 2.0 HP
Phase S Single phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Frame Size M2 M2-FRAME
Typecode Part 1 FC-051P1K5S2E20H3BXCXXXSXXX
Modelcode01 FC-051P1K5S2E20H3BXCXXXSXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 1.9
Calculated Net Weight [kg] 1.6
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
DrivePro category EXCH Exchange Unit

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality