FC-302P75KT7P55H2BGC1XXSXXXXAXBXCXXXXDX

131Z7807

Frequency converter
FC-302P75KT7P55H2BGC1XXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P75K) 75 KW / 100 HP, Three phase
525 - 690 VAC *, IP55 / Type12 Backplate
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect
Latest release std. SW.
Frame: C2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P75KT7P55H2BGC1XXSXXXXAXBXCXXXXDX

Product details

Gross weight 63.2 kg
Net weight 62.2 kg
Volume 228.095 l
EAN 5710107374991

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P75K (P75K) 75 KW / 100 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C2 C2
Typecode Part 1 FC-302P75KT7P55H2BGC
Typecode Part 2 1XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 75
Power 110% (NO) [KW] 90
Height [mm] 780,0
Width w/ no C options [mm] 370,0
Depth [mm] 332,0
Depth with Option A/B [mm] 332,0
kVA 99.2
Power Loss NO [W] 1800
Power Loss NO [W] 1800
Power Loss HO [W] 1500
Power Loss HO [W] 1500
Continuous Current (NO) [A] 105
Intermittent Current (NO) [A] 116
Continuous Current (NO) [A] 100
Intermittent Current (NO) [A] 110
Continuous Current (HO) [A] 87
Intermittent Current (HO) [A] 130
Continuous Current (HO) [A] 83
Intermittent Current (HO) [A] 124
Calculated Gross Weight [kg] 59.99
Calculated Net Weight [kg] 58.15
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P75KT7P55H2BGC
Modelcode02 1XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality