FC-202P450T4E54H4UGC7XXSXXXXAXBXCXXXXDX

131Z0233

Frequency converter
FC-202P450T4E54H4UGC7XXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P450) 450 KW / 600 HP, Three phase
380 - 480 VAC, (E54) IP54 / Type 12
RFI class A1 (C2)
Brake chopper + Safe stop
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: E1
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202P450T4E54H4UGC7XXSXXXXAXBXCXXXXDX

Product details

Gross weight 387 kg
Net weight 347 kg
Volume 1460.8 l
EAN 5710107298402

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P450 (P450) 450 KW / 600 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop U Brake chopper + Safe stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E1 E1
Typecode Part 1 FC-202P450T4E54H4UGC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 400
Power 110% (NO) [KW] 450
Height [mm] 2000,0
Width w/ no C options [mm] 600,0
Depth [mm] 505,0
Depth with Option A/B [mm] 505,0
kVA 554
Power Loss NO [W] 9473
Power Loss NO [W] 8527
Power Loss HO [W] 7976
Power Loss HO [W] 7814
Continuous Current (NO) [A] 800
Intermittent Current (NO) [A] 880
Continuous Current (NO) [A] 730
Intermittent Current (NO) [A] 803
Continuous Current (HO) [A] 695
Intermittent Current (HO) [A] 1042
Continuous Current (HO) [A] 678
Intermittent Current (HO) [A] 1017
Calculated Gross Weight [kg] 313.3
Calculated Net Weight [kg] 313
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P450T4E54H4UGC
Modelcode02 7XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality