FC-302P5K5T5E20H2BGXXXXSXXXXA0BXC4XXXDX

131G8893

Frequency converter
FC-302P5K5T5E20H2BGXXXXSXXXXA0BXC4XXXDX
VLT® AutomationDrive FC-302
(P5K5) 5.5 KW / 7.5 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-302P5K5T5E20H2BGXXXXSXXXXA0BXC4XXXDX

Product details

Gross weight 7.89 kg
Net weight 7.36 kg
Volume 22.04 l
EAN 5702427696228

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P5K5 (P5K5) 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-302P5K5T5E20H2BGX
Typecode Part 2 XXXSXXXXA0BXC4XXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 5.5
Height [mm] 268,0
Width w/ no C options [mm] 130,0
Width w/ two C options [mm] 190,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 9.01
Power Loss HO [W] 187
Power Loss HO [W] 187
Continuous Current (HO) [A] 13
Intermittent Current (HO) [A] 20.8
Continuous Current (HO) [A] 11
Intermittent Current (HO) [A] 17.6
Calculated Gross Weight [kg] 7.89
Calculated Net Weight [kg] 7.36
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P5K5T5E20H2BGX
Modelcode02 XXXSXXXXA0BXC4XXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality