DrivePro ExWarr Onsite PG08 42 Months

130R1073

DrivePro® On-site Extended Warranty provides repair at the customer
site, or replacement at the customer site.
You can only order DrivePro® Extended Warranty when purchased with a new
drive. For drives previously shipped or purchased; contact your local
Danfoss Drives sales office for extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Extended Warranty

Extended Warranty Months 42 Months
Extended Warranty Site DrivePro ExWarr Onsite

Family Class for Frequency Converter

Current rating 945 A
893 A
1260 A
1120 A
1000 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product type 3~

SERVICE FOR ENCLOSED DRIVE PLV202

/Low harmonic Drive (P) Passive THDi=5%, 50Hz
(U) Passive THDi=8%, 60Hz
(H) Passive THDi=8%, 50Hz
(L) Passive THDi=5%, 60Hz
/Output Filter (1) Common Mode + dv/dt
(2) CM + Sine wave filter
(S) Sine wave filter
(D) dv/dt - Filter

SERVICES FOR AAF SERIES

Current Rating (A230) 230Amp correction
(A250) 250Amp correction
(A190) 190Amp correction

Services for Enclosed Drive FC-102

/Low harmonic Drive (P) Passive THDi=5%, 50Hz
(U) Passive THDi=8%, 60Hz
(H) Passive THDi=8%, 50Hz
(L) Passive THDi=5%, 60Hz
/Output Filter (1) Common Mode + dv/dt
(2) CM + Sine wave filter
(S) Sine wave filter
(D) dv/dt - Filter

Services for FC 100 SERIES

Frame Size D1n
D2n
F10
F12
F11
D13
F14
F13
F1
F15
F18
F2
F17
F3
F4
DA4
DB4
RFI Hardware (B) B-type
(H) H-type

Services for FC 103 SERIES

Frame Size F1
F2
F18
F3
F17
F4
Series 103
Spare part - RFI Hardware (B) B-type
(H) H-type

Services for FC 200 SERIES

Frame Size D1n
D2n
F10
F12
F11
D13
F14
F13
F15
F1
F2
F18
F3
F17
F4
F8
F9
DA4
DB4
RFI Hardware (B) B-type
(H) H-type

Services for FC 300 SERIES

DrivePro category Extended Warranty
Frame Size FF
D1n
Da4
D2n
F10
F12
F11
D13
F14
F13
F16
F15
F1
F2
F18
F3
F17
F4
F8
F9
Db4
(FA) F1/F3
(FB) F2/F4
FC
FD
FE
RFI Hardware (P) P-type
(H) H-type
(I) I-type

Services for FC 322 SERIES

Frame Size F10
F12
F11
F14
F13
F15
F1
F2
F18
F3
F17
F4
F8
F9
RFI Hardware (B) B-type
(H) H-type
Series (322) Advanced version

Services for refrigeration Drive FC-103

/Low harmonic Drive (P) Passive THDi=5%, 50Hz
(U) Passive THDi=8%, 60Hz
(H) Passive THDi=8%, 50Hz
(L) Passive THDi=5%, 60Hz
/Output Filter (1) Common Mode + dv/dt
(2) CM + Sine wave filter
(S) Sine wave filter
(D) dv/dt - Filter

SERVICES FOR VACON NXLM

/Frame Size 2xFrame 10
Frame 11
/Product Group NXP Frequency Converter
NXS Frequency Converter

SERVICES FOR VXS100

/Frame Size MR11
MR12

ServicesFor EnclosedAutomationDriveFC300

/Low harmonic Drive (P) Passive THDi=5%, 50Hz
(U) Passive THDi=8%, 60Hz
(H) Passive THDi=8%, 50Hz
(L) Passive THDi=5%, 60Hz
/Output Filter (1) Common Mode + dv/dt
(2) CM + Sine wave filter
(S) Sine wave filter
(D) dv/dt - Filter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality