Gross weight |
0 kg |
Net weight |
0 kg |
Gross weight |
0 kg |
Net weight |
0 kg |
Volume |
0 l |
Extended Warranty
Extended Warranty Months |
60 Months |
Extended Warranty Site |
DrivePro ExWarr Onsite |
Extended Warranty Months |
60 Months |
Extended Warranty Site |
DrivePro ExWarr Onsite |
Family Class for Frequency Converter
Current rating |
480 A 590 A 525 A 799 A 658 A 416 A 736 A 465 A 588 A 395 A 650 A |
Mains voltage |
380-500 V AC |
Product category |
Frequency converter,air-cooled |
Product type |
3~ |
Current rating |
480 A 590 A 525 A 799 A 658 A 416 A 736 A 465 A 588 A 395 A 650 A |
Mains voltage |
380-500 V AC |
Product category |
Frequency converter,air-cooled |
Product type |
3~ |
SERVICE FOR ENCLOSED DRIVE PLV202
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
Services for Enclosed Drive FC-102
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(E6h) VLT ED (E4h Drive) (E5h) VLT ED (E3h Drive) |
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(E6h) VLT ED (E4h Drive) (E5h) VLT ED (E3h Drive) |
Services for FC 100 SERIES
DrivePro category |
Extended Warranty |
Frame Size |
E7 F8 F9 E9 DA2 DB2 E4H E2H E3H E1 E2 E1H |
RFI Hardware |
(P) P-type (H) H-type (I) I-type |
DrivePro category |
Extended Warranty |
Frame Size |
E7 F8 F9 E9 DA2 DB2 E4H E2H E3H E1 E2 E1H |
RFI Hardware |
(P) P-type (H) H-type (I) I-type |
Services for FC 103 SERIES
Frame Size |
E7 E9 E4H E2H E3H E1 E1H E2 |
Series |
103 |
Spare part - RFI Hardware |
(H) H-type (I) I-type |
Frame Size |
E7 E9 E4H E2H E3H E1 E1H E2 |
Series |
103 |
Spare part - RFI Hardware |
(H) H-type (I) I-type |
Services for FC 200 SERIES
Frame Size |
E7 F8 F9 E9 DA2 DB2 E4H E2H E3H E1 E2 E1H |
RFI Hardware |
(P) P-type (H) H-type (I) I-type |
Frame Size |
E7 F8 F9 E9 DA2 DB2 E4H E2H E3H E1 E2 E1H |
RFI Hardware |
(P) P-type (H) H-type (I) I-type |
Services for FC 300 SERIES
Frame Size |
E7 F8 F9 E9 Da2 Db2 E4H E2H E3H E1 E2 E1H |
RFI Hardware |
(P) P-type (H) H-type (I) I-type |
Frame Size |
E7 F8 F9 E9 Da2 Db2 E4H E2H E3H E1 E2 E1H |
RFI Hardware |
(P) P-type (H) H-type (I) I-type |
Services for FC 322 SERIES
Frame Size |
E7 E9 E1 E2 |
RFI Hardware |
(H) H-type (I) I-type |
Series |
(322) Advanced version |
Frame Size |
E7 E9 E1 E2 |
RFI Hardware |
(H) H-type (I) I-type |
Series |
(322) Advanced version |
SERVICES FOR MCD 600 SERIES
/Current Rating |
1134 A 1154 A 1250 A 979 A |
/Current Rating |
1134 A 1154 A 1250 A 979 A |
/Enclosure |
Frame size 3 |
Services for refrigeration Drive FC-103
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(E6h) VLT ED (E4h Drive) (E5h) VLT ED (E3h Drive) |
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(E6h) VLT ED (E4h Drive) (E5h) VLT ED (E3h Drive) |
SERVICES FOR VACON NXLM
/Product Group |
NXP Frequency Converter NXS Frequency Converter |
/Frame Size |
Frame 10 |
/Product Group |
NXP Frequency Converter NXS Frequency Converter |
SERVICES FOR VXS100
/Frame Size |
MR10 Frame 09b |
/Frame Size |
MR10 Frame 09b |
ServicesFor EnclosedAutomationDriveFC300
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(E6h) VLT ED (E4h Drive) (E5h) VLT ED (E3h Drive) |
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(E6h) VLT ED (E4h Drive) (E5h) VLT ED (E3h Drive) |