Optyma™ Slim Pack, OP-LSQM067LLW09E
114X7187
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50
Gross weight | 122 Kilogram |
Net weight | 101 Kilogram |
Volume | 612.892 Liter |
EAN | 5702428561136 |
Gross weight | 122 Kilogram |
Net weight | 101 Kilogram |
Volume | 612.892 Liter |
EAN | 5702428561136 |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | LLZ013T4 |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Description | OP-LSQM067LLW09E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 0.96 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 50Hz [W] | 220 W |
Fan power output @ 50Hz [W] | 130 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
MCC | 12 A |
Min fuse rating [A] | 16 A |
Model number | OP-LSQM067LLW09E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Refrigerants |
R404A R452A R507A |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 76 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 65 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 45 dBA |
Suction connection size [in] | 3/4 in |
Technology | Scroll |
Total height [mm] | 540 mm |
Type | Optyma™ Slim Pack W09 |
UK RoHS compliance | Out of scope |
Version | W09 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1105 mm |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | LLZ013T4 |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Description | OP-LSQM067LLW09E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 0.96 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 50Hz [W] | 220 W |
Fan power output @ 50Hz [W] | 130 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
MCC | 12 A |
Min fuse rating [A] | 16 A |
Model number | OP-LSQM067LLW09E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Refrigerants |
R404A R452A R507A |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 76 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 65 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 45 dBA |
Suction connection size [in] | 3/4 in |
Technology | Scroll |
Total height [mm] | 540 mm |
Type | Optyma™ Slim Pack W09 |
UK RoHS compliance | Out of scope |
Version | W09 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1105 mm |