Optyma™, TL4CNXN0

114F1508

Segment usage: Low Back Pressure; Universal; Refrigeration MT; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50

Product details

Gross weight 12.8 Kilogram
Net weight 12.8 Kilogram
Volume 52.5 Liter
EAN 5702428566513

 

Applications LBP
China RoHS compliance Out of scope
Compressor power supply [V] 230/1/50
Condenser type BG_1
Configuration code Single
Contain batteries No
Description TL4CNXN0
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan current @ 50Hz [A] 0.19 A
Fan current @ 60Hz [A] 0.17 A
Fan power consumption @ 50Hz [W] 27 W
Fan power consumption @ 60Hz [W] 24 W
Fan power supply [V/Ph/Hz] 230/1/50
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 253 V
Length [mm] 410 mm
Liquid line connection [in] 1/4 in
Low value of voltage range at 60Hz [V] 207 V
Model number TL4CNXN0
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances No
Refrigerants R290
Segment usage Low Back Pressure
Medium Back Pressure
Universal
Refrigeration MT
Speed Platform Fixed-speed
Suction connection size [in] 1/4 in
Technology Condensing units Reciprocating
Total height [mm] 197 mm
Type Optyma™ N0
Version N0
Voltage 50Hz [V] 207 V
Voltage 50Hz [V] [Max] 253 V
Width [mm] 273 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality