Optyma™, TL5CNXN0
114F1504
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50
Gross weight | 13.042 Kilogram |
Net weight | 13.042 Kilogram |
Volume | 52.756 Liter |
EAN | 5702428566520 |
Gross weight | 13.042 Kilogram |
Net weight | 13.042 Kilogram |
Volume | 52.756 Liter |
EAN | 5702428566520 |
Air flow @ 50Hz [m³/h] | 243 m³/h |
Applications |
LBP MBP |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Black |
Compressor model | TL5CN |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_1 |
Configuration code | Single |
Description | TL5CNXN0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 170 mm |
Fan cowl/grill type | H1 |
Fan current @ 50Hz [A] | 0.19 A |
Fan diameter [mm] | 170 mm |
Fan power consumption @ 50Hz [W] | 27 W |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 410 mm |
Liquid line connection [in] | 1/4 in |
Low value of voltage range at 60Hz [V] | 207 V |
Model number | TL5CNXN0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Refrigerants | R290 |
RLA | 1.1 A |
Segment usage |
Low Back Pressure Medium Back Pressure |
Speed Platform | Fixed-speed |
Suction connection size [in] | 1/4 in |
Technology | Condensing units Reciprocating |
Total height [mm] | 197 mm |
Type | Optyma™ N0 |
UK RoHS compliance | Out of scope |
Version | N0 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |
Width [mm] | 273 mm |
Air flow @ 50Hz [m³/h] | 243 m³/h |
Applications |
LBP MBP |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Black |
Compressor model | TL5CN |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_1 |
Configuration code | Single |
Description | TL5CNXN0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 170 mm |
Fan cowl/grill type | H1 |
Fan current @ 50Hz [A] | 0.19 A |
Fan diameter [mm] | 170 mm |
Fan power consumption @ 50Hz [W] | 27 W |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 410 mm |
Liquid line connection [in] | 1/4 in |
Low value of voltage range at 60Hz [V] | 207 V |
Model number | TL5CNXN0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Refrigerants | R290 |
RLA | 1.1 A |
Segment usage |
Low Back Pressure Medium Back Pressure |
Speed Platform | Fixed-speed |
Suction connection size [in] | 1/4 in |
Technology | Condensing units Reciprocating |
Total height [mm] | 197 mm |
Type | Optyma™ N0 |
UK RoHS compliance | Out of scope |
Version | N0 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |
Width [mm] | 273 mm |