Optyma™, OP-NL08CLXT2

114E2640

Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50

Product details

Gross weight 19.5 Kilogram
Net weight 19 Kilogram
Volume 58.24 Liter
EAN 5702428570275

 

Air flow @ 50Hz [m³/h] 518 m³/h
Applications LBP
China RoHS compliance Out of scope
Compressor model NL8.4CLX
Compressor power supply [V] 230/1/50
Condenser type BG_3
Contain batteries No
Description OP-NL08CLXT2
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan blade size [mm] 230 mm
Fan cowl/grill type Grill
Fan current @ 50Hz [A] 0.19 A
Fan diameter [mm] 230 mm
Fan power consumption @ 50Hz [W] 15 W
Fan power output @ 50Hz [W] 10 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 253 V
Fan voltage @ 50Hz (max) [V] [Min] 207 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 253 V
Length [mm] 444 mm
Liquid line connection [in] 1/4 in
Low value of voltage range at 60Hz [V] 207 V
Model number OP-NL08CLXT2
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances No
Receiver approval CE
Receiver volume [L] 1.1 L
Refrigerants R404A
R507A
RLA 2.5 A
Segment usage Low Back Pressure
Speed Platform Fixed-speed
Suction connection size [in] 5/16 in
Total height [mm] 256 mm
Type Optyma™ T2
Version T2
Voltage 50Hz [V] 207 V
Voltage 50Hz [V] [Max] 253 V
Width [mm] 318 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality