Rotary position sensor, DST X510, 180 °, Redundant, SAE J1939

098G1030

Supply voltage [V] DC: 36, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW + CCW, Specification key: DS180000HC23A00 0033X00

Product details

Gross weight 0.084 Kg
Net weight 0.07 Kg
Volume 0.251 Liter
EAN 5715162300862

 

Accessories NO
Actuator A
Angle/Channel 1 [°] 180 °
China RoHS compliance Out of scope
Circuit type Redundant
Electrical connection Deutsch
Electrical connection size 6 pin
Electrical connection standard DT04-6P
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Measuring range 1 [°] 180 °
Output signal SAE J1939
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CW + CCW
SCIP dossier no. a707096f-52fa-4871-9e91-55f08f6518d1
SCIP dossier product name GRA
Specification key DS180000HC23A00 0033X00
Supply voltage [V] DC 36 V
Type DST X510

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality